Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® シングルウェル試薬リザーバー ロープロファイル 384ボトム ダイヤモンド型底 バルク 未滅菌
Product NumberRES-SW384-LP
Axygen® シングルウェル試薬リザーバー(384-ボトムトラフ付き)、ロープロファイル、未滅菌 Axygen® では、自動および手動アプリケーション用に多くのフォーマットで利用可能な各種シングルウェルおよびマルチウェルの試薬リザーバーを取り揃えています。すべてのリザーバーはANSI/SLAS 1-2004に適合するように設計されています:マイクロプレート - フットプリント寸法はほとんどのオートメーションシステムに対応します。バージンポリプロピレンを使って製造されており、優れた薬剤耐性があります。
ダイアモンド型ウェルシリーズ:96または384ウェルはその形状により、サンプルのロスを最小限に抑えます RNase/DNaseフリー ノンパイロジェニック 未滅菌
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥46,000 per case
Added to Your Shopping Cart
Details
| Product Number | RES-SW384-LP |
| パック入数 | 25 / パック |
| ケース入数 | 25 / ケース |
| ブランド | Axygen® |
| 滅菌 | なし |
| 容量 | 92 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28026057
- Quality Certificate - Lot No.25026131
- Quality Certificate - Lot No.22626059
- Quality Certificate - Lot No.20826110
- Quality Certificate - Lot No.19426085
- Quality Certificate - Lot No.16926036
- Quality Certificate - Lot No.13226049
- Quality Certificate - Lot No.10426042
- Quality Certificate - Lot No.06826147
- Quality Certificate - Lot No.05026024
- Quality Certificate - Lot No.02326024
- Quality Certificate - Lot No.31725042
- Quality Certificate - Lot No.29325059
- Quality Certificate - Lot No.26525035
- Quality Certificate - Lot No.23225034
- Quality Certificate - Lot No.20225023
- Quality Certificate - Lot No.16725106
- Quality Certificate - Lot No.13925040
- Quality Certificate - Lot No.12025024
- Quality Certificate - Lot No.01525105