text.skipToContent text.skipToNavigation

Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile

产品编号RES-SW96-HP-SI-M

电子邮件

This is the suggested replacement for RES-SW96-HP-SI.


The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.

  • Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile


详情
产品编号   RES-SW96-HP-SI-M
数量/包   1 /包  
数量/箱   25 /箱  
品牌   Axygen®  
无菌   是  
容量   240 mL  
产品规格文件