text.skipToContent text.skipToNavigation

Axygen® 50mL 試薬リザーバー 個別包装 滅菌済み

Product NumberRES-V-50-SI

E-mail
Axygen® disposable reservoirs are designed to accommodate all multichannel pipettor. Four corners and sharp V-bottom shape ensures maximum sample retrieval.


  • Individually wrapped
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


    ¥21,600 per case

    Details
    Product Number   RES-V-50-SI
    Qty./Pk   100 / Pk  
    Qty./Cs   100 / Cs  
    Brand   Axygen®  
    Sterile   Yes  
    Capacity   50 mL  
    Specifications Documents