Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 100mL 試薬リザーバー, 1/包,滅菌
Product Number4873
Costar試薬リザーバーはマルチチャンネルピペッターで試薬を繰り返し分注する際に最適です。
• 1個/包, 滅菌済
• ディスポーザブル
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Details
| Product Number | 4873 |
| パック入数 | 1 / パック |
| ケース入数 | 100 / ケース |
| ブランド | Corning® |
| 容量 | 100 mL (approx.) |
Specifications Documents