Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL TecanスタイルHaging Tip型ワークステーション用チップ 黒 紙箱入り 未滅菌
Product NumberTT-1000-CBK-HTR-24
Axygen®オートメーションチップ(Tecan®用)、1000 µL、液面検出、紙箱入り、フィルター無し、未滅菌 Axygen®は、Tecan®、Aurora BiomedおよびPerkinElmer® オートメーションシステム用のチップの幅広いラインナップを取り揃えております。これらのチップは、安定した性能と品質を保証するために、厳密な管理下で細かな仕様に従って製造され、オートメーションで組み立てられています。チップは、RNase/DNaseフリーおよびノンパイロジェニックです。未滅菌、滅菌済み、フィルター無し、フィルター付きがあります。透明および伝導性黒色ポリプロピレン製チップは、Tecan® Genesis Freedom®/Freedom Evo®/Miniprep(LiHa-1、-4、-8ヘッド付き)、Aurora Biomed Versa® (8-チャンネルヘッド付き)およびPerkinElmer® Janus®/MultiProbe(Variospan-1、4、8ヘッド付き)用に設計され、96-ウェルフォーマットおよびハンギングチップラックフォーマットをご利用いただけます。
1000 µL液面検出チップ 96チップフォーマット 伝導性黒色ポリプロピレン製 RNase/DNaseフリー ノンパイロジェニック 未滅菌 互換性:Tecan® Genesis Freedom®/Freedom Evo®/Miniprep(LiHa-1、-4、-8ヘッド付き)、Aurora Biomed Versa® (8-チャンネルヘッド付き)、PerkinElmer® Janus®/MultiProbe(Variospan-1、4、8ヘッド付き)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥82,400 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | TT-1000-CBK-HTR-24 |
| 数量/包 | 4608 /包 |
| 数量/箱 | 4608 /箱 |
| 品牌 | Axygen® |
| 系列 | TT |
| 吸头特性 | Conductive |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Tecan |
| 结合模型使用 | Tecan |
| 包装 | 悬挂吸头管架 |
| 包装配置 | 2 Racks |
| 包装规格 | 2盒/包,24包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 48 Racks/Case |
| 最大容量/孔 | 1000 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 表面类别 | Liquid Level Sensing |
| 可高压灭菌 | 没有 |
| Color | Black |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00826018
- Quality Certificate - Lot No.00526052
- Quality Certificate - Lot No.35025002
- Quality Certificate - Lot No.34425021
- Quality Certificate - Lot No.33925030
- Quality Certificate - Lot No.26025024
- Quality Certificate - Lot No.25825050
- Quality Certificate - Lot No.22425053
- Quality Certificate - Lot No.22225009
- Quality Certificate - Lot No.22025011
- Quality Certificate - Lot No.21625252
- Quality Certificate - Lot No.21425021
- Quality Certificate - Lot No.20625013
- Quality Certificate - Lot No.20525019
- Quality Certificate - Lot No.20325030
- Quality Certificate - Lot No.19625089
- Quality Certificate - Lot No.19625088
- Quality Certificate - Lot No.19625087
- Quality Certificate - Lot No.19625086
- Quality Certificate - Lot No.19625085
- Quality Certificate - Lot No.19625084
- Quality Certificate - Lot No.19625083
- Quality Certificate - Lot No.19625082
- Quality Certificate - Lot No.18425035
- Quality Certificate - Lot No.18225043
- Quality Certificate - Lot No.16025309
- Quality Certificate - Lot No.16025308
- Quality Certificate - Lot No.16025307
- Quality Certificate - Lot No.16025306
- Quality Certificate - Lot No.13925010