Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL PerkinElmer Janus(Roborack)用チップ 滅菌済み
Product NumberRRP-200-C-R-S
Axygen®オートメーションチップ(PerkinElmer® Janus®/MultiProbe用)、200 µL、透明、フィルター無し、滅菌済み Axygen®はPerkinElmer® オートメーションシステム用のチップの幅広いラインナップを取り揃えております。これらのチップは、安定した性能と品質を保証するために、厳密な管理下で細かな仕様に従って製造され、オートメーションで組み立てられています。チップは、RNase/DNaseフリーおよびノンパイロジェニックです。未滅菌、滅菌済み、フィルター無し、フィルター付きがあります。透明および伝導性黒色ポリプロピレン製チップは、PerkinElmer® Janus®/MultiProbe Variospan-1、4、8ヘッド用に設計され、96-ウェルフォーマットでご提供しています。
200 µL透明チップ 96チップフォーマット 透明ポリプロピレン製 RNase/DNaseフリー ノンパイロジェニック 滅菌済み 互換性:PerkinElmer® Janus®/MultiProbe Variospan-1、4、8ヘッド
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Details
| Product Number | RRP-200-C-R-S |
| パック入数 | 960 / パック |
| ケース入数 | 4800 / ケース |
| ブランド | Axygen® |
| Series | RR |
| Tip Feature | Standard |
| チップ形状 | ラウンド |
| チップ | Standard |
| 互換性 | Revvity (formerly PerkinElmer) |
| 使用可能モデル | Revvity (formerly PerkinElmer) |
| パッケージング | SBS Rack |
| パッケージングフォーマット | Single Rack |
| パッケージフォーマット | 10 ラック/パック, 5 パック/ケース |
| チップフォーマット | 96 本/ラック |
| パック/ケース | 50 Racks/Case |
| 最大容量 | 200 µL |
| フィルター | なし |
| 滅菌 | あり |
| オートクレーブ可能 | 不可 |
| カラー | クリア |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31124038
- Quality Certificate - Lot No.30624041
- Quality Certificate - Lot No.30922035
- Quality Certificate - Lot No.20322026
- Quality Certificate - Lot No.17922047
- Quality Certificate - Lot No.22721014
- Quality Certificate - Lot No.22621035
- Quality Certificate - Lot No.22421046
- Quality Certificate - Lot No.22221014
- Quality Certificate - Lot No.22121017
- Quality Certificate - Lot No.22419004
- Quality Certificate - Lot No.13118001
- Quality Certificate - Lot No.09516281
- Quality Certificate - Lot No.01916281
- Quality Certificate - Lot No.32314281
- Quality Certificate - Lot No.23414281
- Quality Certificate - Lot No.11314281
- Quality Certificate - Lot No.13513281
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.100621-281