Axygen® 50 µL Zymark用チップ 未滅菌
Product NumberZT-50-R
Axygen®オートメーションチップ(RapidPlate®およびSciClone®用)、50 µL、透明、フィルター無し、未滅菌 Axygen®は、Tecan® Freedom Evo®、TeMoおよびAquarius、Zymark®/Caliperオートメーションシステム用のチップの幅広いラインナップを取り揃えております。これらのチップは、安定した性能と品質を保証するために、厳密な管理下で細かな仕様に従って製造され、オートメーションで組み立てられています。チップは、RNase/DNaseフリーおよびノンパイロジェニックです。未滅菌、滅菌済み、フィルター無し、フィルター付き、広口径があります。サンプルロスを減らし、精度と確度をさらに向上させるMaxymum Recovery®もございます。透明のポリプロピレン製チップは、Tecan® Freedom Evo®、TeMoおよびAquarius(MCA96ヘッド付き)、Zymark®/Caliper RapidPlate®/SciClone®(HV96ヘッド付き/CAS-4200-1チャンネル.-20-150 µL/秒、LV96およびLV384ヘッド付き)用に設計され、96-ウェルフォーマットでご提供しています。
50 µL透明チップ 96チップフォーマット 透明ポリプロピレン RNase/DNaseフリー ノンパイロジェニック 未滅菌 互換性:Tecan® Freedom Evo®、TeMoおよびAquarius(MCA96ヘッド付き)、Zymark®/Caliper RapidPlate®/SciClone®(HV96ヘッド/CAS-4200-1チャンネル.-20-150 µL/秒 ヘッド付き)
¥37,900 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | ZT-50-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | ZT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) , Tecan |
| Use With Model | Revvity (formerly PerkinElmer) , Tecan |
| Packaging | Non-SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 50 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07924000
- Quality Certificate - Lot No.14323000
- Quality Certificate - Lot No.25622000
- Quality Certificate - Lot No.21422000
- Quality Certificate - Lot No.21322000
- Quality Certificate - Lot No.32820000
- Quality Certificate - Lot No.31120000
- Quality Certificate - Lot No.33018000
- Quality Certificate - Lot No.21318000
- Quality Certificate - Lot No.21018000
- Quality Certificate - Lot No.16418000
- Quality Certificate - Lot No.13618000
- Quality Certificate - Lot No.07718000
- Quality Certificate - Lot No.01818000
- Quality Certificate - Lot No.01618000
- Quality Certificate - Lot No.35017000
- Quality Certificate - Lot No.03616506
- Quality Certificate - Lot No.02516228
- Quality Certificate - Lot No.01816228
- Quality Certificate - Lot No.01316228
- Quality Certificate - Lot No.31315506
- Quality Certificate - Lot No.31015506
- Quality Certificate - Lot No.20115228
- Quality Certificate - Lot No.16215506