text.skipToContent text.skipToNavigation

Axygen® 170 µL Zymark用チップ フィルター付き 滅菌済み

Product NumberZTF-200-R-S

E-mail

(This is the suggested replacement for ZTF-200-L-R-S)


Axygen®オートメーションチップ(RapidPlate®およびSciClone®用)、200 µL、透明、フィルター付き、滅菌済み Axygen®は、Tecan® Freedom Evo®、TeMoおよびAquarius、Zymark®/Caliperオートメーションシステム用のチップの幅広いラインナップを取り揃えております。これらのチップは、安定した性能と品質を保証するために、厳密な管理下で細かな仕様に従って製造され、オートメーションで組み立てられています。チップは、RNase/DNaseフリーおよびノンパイロジェニックです。未滅菌、滅菌済み、フィルター無し、フィルター付き、広口径があります。サンプルロスを減らし、精度と確度をさらに向上させるMaxymum Recovery®もございます。透明のポリプロピレン製チップは、Tecan® Freedom Evo®、TeMoおよびAquarius(MCA96ヘッド付き)、Zymark®/Caliper RapidPlate®/SciClone®(HV96ヘッド付き/CAS-4200-1チャンネル.-20-150 µL/秒、LV96およびLV384ヘッド付き)用に設計され、96-ウェルフォーマットでご提供しています。


  • 200 µL透明チップ
  • 96チップフォーマット
  • 透明ポリプロピレン
  • RNase/DNaseフリー
  • ノンパイロジェニック
  • 耐エアロゾルフィルター付き
  • 滅菌済み
  • 互換性:Tecan® Freedom Evo®、TeMoおよびAquarius(MCA96ヘッド付き)、Zymark®/Caliper RapidPlate®/SciClone®(HV96ヘッド/CAS-4200-1チャンネル.-20-150 µL/秒 ヘッド付き)


  • ¥94,100 per case

    Details
    Product Number   ZTF-200-R-S
    Qty./Pk   960 / Pk  
    Qty./Cs   4800 / Cs  
    Brand   Axygen®  
    Series   ZT  
    Tip Feature   Standard  
    Tip Shape   Round  
    Tip   Standard  
    Compatibility   Revvity (formerly PerkinElmer) , Tecan   
    Use With Model   Revvity (formerly PerkinElmer) , Tecan   
    Packaging   Non-SBS Rack  
    Packaging Configuration   Single Rack  
    Packaging Format   10 Racks/Pk, 5 Packs/Cs  
    Tip Format   96 Tips/Rack  
    Pcs./Cs   50 Racks/Case  
    Maximum Volume/Well   200 µL  
    Application   Diagnostics  
    Filter   Yes  
    Filter Material   Polyethylene  
    Sterile   Yes  
    Autoclavable   No  
    Color   Clear  
    Specifications Documents