Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® オートメーションチップ Tecan® Freedom Evo®, TeMo and Aquarius用、 50μL、透明、 フィルターなし、滅菌なし
Product NumberEV-50-NTR
Axygen®は、Tecan® Freedom Evo®, TeMo, Aquarius, Zymark®/Caliper, Biotek®, Dynamic Devices自動化システム用のチップ製品を幅広く取り揃えています。 これらのチップは、厳しいプロセス管理と自動化された製造システムの基、精密な仕様で製造され、均一な精度と品質を備えています。チップはRNase/DNaseフリーとノンパイロジェニックを保証しています。滅菌済みと滅菌なし、フィルター付きとフィルターなし、ワイドボアタイプからお選びいただけます。透明ポリプロピレンチップは、96ウェルフォーマット用にデザインされており、Tecan® Freedom Evo®, TeMo, Aquarius (MCA96 head), Zymark®/Caliper RapidPlate®, SciClone®, Zephyr® (HV96 head), Biotek® Precision™, Precision XS 8, 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol headに適合します。
MCA96ヘッド用ネスト型 50µL 透明チップ 96チップフォーマット 透明ポリプロピレン RNase/DNaseフリーを保証 ノンパイロジェニック 滅菌なし 互換性:Tecan® Freedom Evo®, TeMo, Aquarius with (MCA96 head), Zymark®/Caliper RapidPlate®, SciClone® , Zephyr® (HV96 head), Biotek® Precision™, Precision XS 8, 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥45,500 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | EV-50-NTR |
| パック入数 | 768 / パック |
| ケース入数 | 3840 / ケース |
| ブランド | Axygen® |
| Series | EV |
| モデル | Freedom EVO |
| Tip Feature | Standard |
| チップ形状 | ラウンド |
| チップ | Standard |
| 互換性 | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| 使用可能モデル | Tecan |
| パッケージング | ネスト型チップラック |
| パッケージングフォーマット | 8 Stacked |
| パッケージフォーマット | 8 ウェハー/スタック, 5 スタック/ケース |
| チップフォーマット | 96 本/ラック |
| パック/ケース | 40 Racks/Case |
| 最大容量 | 50 µL |
| フィルター | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04826029
- Quality Certificate - Lot No.29025021
- Quality Certificate - Lot No.28825034
- Quality Certificate - Lot No.25325035
- Quality Certificate - Lot No.18425048
- Quality Certificate - Lot No.16425017
- Quality Certificate - Lot No.15625045
- Quality Certificate - Lot No.15325011
- Quality Certificate - Lot No.12625026
- Quality Certificate - Lot No.35524016
- Quality Certificate - Lot No.35324019
- Quality Certificate - Lot No.25324053
- Quality Certificate - Lot No.21124004
- Quality Certificate - Lot No.12724069
- Quality Certificate - Lot No.07924032
- Quality Certificate - Lot No.07124001
- Quality Certificate - Lot No.06624053
- Quality Certificate - Lot No.06524026
- Quality Certificate - Lot No.24423042
- Quality Certificate - Lot No.21322026
- Quality Certificate - Lot No.20022041
- Quality Certificate - Lot No.19422069