text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Tecan | Freedom EVO®, Te-MO™, Aquarius™

E-mail

  • Tip format: 96 tip
  • Tip volume range: 50 µL to 200 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible heads: MCA96
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
EV-100-R Axygen® 96-well tips, 100µL, Clear, Non-filtered, Non-sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   ¥74,300 per case
EV-200-R Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   Fr. 634.72 per case
EV-200-R-S Axygen® 96-well tips, 200µL, Clear, Non-filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   Fr. 653.79 per case
EV-50-R Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   Fr. 634.72 per case
EV-50-R-S Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   Fr. 653.79 per case
EVF-100-R-S Axygen® 96-well tips, 100µL, Clear, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   Fr. 725.10 per case
EVF-180-R-S Axygen® 96-well tips, 180µL, Clear, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   N/A per case
EVF-205-WB-R-S Axygen® 96-well tips, 180µL, Clear, Filtered, Sterile, Wide Bore, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   Fr. 907.25 per case
EVF-50-R-S Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   Fr. 725.10 per case