text.skipToContent text.skipToNavigation

Axygen® 10 µL Vprep用チップ 未滅菌

Product NumberVT-384-10UL-R

E-mail

This is the suggested replacement for VT-384-10-L-R.


Axygen®オートメーションチップ(Agilent®/Velocity11 VPrep® およびBravo用)、10 µL、透明、フィルター無し、未滅菌 Axygen®はAgilent®/Velocity11 オートメーションシステム用のチップの幅広いラインナップを取り揃えております。これらのチップは、安定した性能と品質を保証するために、厳密な管理下で細かな仕様に従って製造され、オートメーションで組み立てられています。チップは、RNase/DNaseフリーおよびノンパイロジェニックです。未滅菌、滅菌済み、フィルター無し、フィルター付き、広口径があります。サンプルロスを減らし、精度と確度をさらに向上させるMaxymum Recovery®もございます。透明ポリプロピレン製チップは、 Agilent®/Velocity VPrep® およびBravo 96LT、8LT、384ST、96STおよび16STヘッド用に設計され、96-ウェルおよび384-ウェルフォーマットをご利用いただけます。


  • 10 µL透明チップ
  • 384チップフォーマット
  • 透明ポリプロピレン製
  • RNase/DNaseフリー保証
  • ノンパイロジェニック
  • 未滅菌
  • 互換性:Agilent®/Velocity VPrep®およびBravo 384ST、96STおよび16STヘッド

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


    Details
    Product Number   VT-384-10UL-R
    Qty./Pk   3840 / Pk  
    Qty./Cs   19200 / Cs  
    Brand   Axygen®  
    Series   VT  
    Model   Velocity  
    Tip Feature   Standard  
    Tip Shape   Round  
    Tip   Standard  
    Compatibility   Agilent Velocity   
    Use With Model   Agilent   
    Packaging   SBS Rack  
    Packaging Configuration   Single Rack  
    Packaging Format   10 Racks/Pk, 5 Packs/Cs  
    Tip Format   384 Tips/Rack  
    Pcs./Cs   50 Racks/Case  
    Maximum Volume/Well   10 µL  
    Application   Diagnostics  
    Filter   No  
    Sterile   No  
    Autoclavable   No  
    Color   Clear  
    Specifications Documents