Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96ウェル 500 µL V底アッセイプレート丸型ウェル 透明 未滅菌
Product NumberP-96-450V-C
Axygen® 96ウェル 透明 V底 550 µLポリプロピレン製ディープウェルプレート、10個/パック、未滅菌 Axygen® ディープウェルおよびアッセイプレートは、サンプル収集、in vitro 培養チャンバーおよび長期保存に使用します。ポリプロピレン製で、優れた薬品耐性を備えるとともに-80°Cまでの温度に耐えられます。
550 µLディープウェルプレート ANSI/SLAS 1-2004:マイクロプレート - フットプリント寸法 ヒートフィルムで確実にシーリングができる平坦な表面
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥25,400 per case
Added to Your Shopping Cart
Details
| Product Number | P-96-450V-C |
| パック入数 | 10 / パック |
| ケース入数 | 50 / ケース |
| ブランド | Axygen® |
| プレートフォーマット | 96 ウェル |
| プレート外観 | スタンダード |
| ウェルボトム | V |
| ウェル形状 | ラウンド |
| ウェル容量 | 450 µL |
| 滅菌 | No |
| フタ付き | No |
| アプリケーション | 診断研究 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04126042
- Quality Certificate - Lot No.04026053
- Quality Certificate - Lot No.03826023
- Quality Certificate - Lot No.03726027
- Quality Certificate - Lot No.03626024
- Quality Certificate - Lot No.03526035
- Quality Certificate - Lot No.03426031
- Quality Certificate - Lot No.03226017
- Quality Certificate - Lot No.02926006
- Quality Certificate - Lot No.02526008
- Quality Certificate - Lot No.02426011
- Quality Certificate - Lot No.02326013
- Quality Certificate - Lot No.02226021
- Quality Certificate - Lot No.02126020
- Quality Certificate - Lot No.02026024
- Quality Certificate - Lot No.01926051
- Quality Certificate - Lot No.01826018
- Quality Certificate - Lot No.01726018