Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 24ウェル10 mL ディープウェルプレート角型ウェル 透明 滅菌済み
Product NumberP-DW-10ML-24-C-S
Axygen® 24ウェル 透明 V底 10 mLポリプロピレン製角型ウェル ディープウェルプレート、5個/パック、滅菌済み Axygen® ディープウェルおよびアッセイプレートは、サンプル収集、in vitro 培養チャンバーおよび長期保存に使用します。ポリプロピレン製で、優れた薬品耐性を備えるとともに-80°Cまでの温度に耐えられます。
角型ウェル 10 mLディープウェルプレート ANSI/SLAS 1-2004:マイクロプレート - フットプリント寸法 ヒートフィルムで確実にシーリングができる平坦な表面 滅菌済み
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Details
| Product Number | P-DW-10ML-24-C-S |
| パック入数 | 5 / パック |
| ケース入数 | 25 / ケース |
| ブランド | Axygen® |
| プレートフォーマット | 24 ウェル |
| プレート外観 | スタンダード |
| ウェルボトム | V |
| ウェル形状 | 長方形 |
| ウェル容量 | 10 mL |
| 滅菌 | Yes |
| アプリケーション | 診断研究 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31125024
- Quality Certificate - Lot No.30825022
- Quality Certificate - Lot No.30525033
- Quality Certificate - Lot No.30525032
- Quality Certificate - Lot No.28725021
- Quality Certificate - Lot No.28625041
- Quality Certificate - Lot No.28525024
- Quality Certificate - Lot No.28525023
- Quality Certificate - Lot No.28525022
- Quality Certificate - Lot No.28425013
- Quality Certificate - Lot No.28325020
- Quality Certificate - Lot No.28325019
- Quality Certificate - Lot No.28225020
- Quality Certificate - Lot No.28125026
- Quality Certificate - Lot No.28125025
- Quality Certificate - Lot No.28025020
- Quality Certificate - Lot No.28025019
- Quality Certificate - Lot No.27925048
- Quality Certificate - Lot No.27825015
- Quality Certificate - Lot No.27825014
- Quality Certificate - Lot No.27725019
- Quality Certificate - Lot No.27725018
- Quality Certificate - Lot No.27625014
- Quality Certificate - Lot No.27625013
- Quality Certificate - Lot No.27525026
- Quality Certificate - Lot No.27225014
- Quality Certificate - Lot No.25525022
- Quality Certificate - Lot No.25525021
- Quality Certificate - Lot No.25425024
- Quality Certificate - Lot No.25325024