Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL PCRチューブ フラットキャップ付き 透明 未滅菌
Product NumberPCR-02-C
Axygen® 0.2 mLポリプロピレン製薄壁PCRチューブ(フラットキャップ付き)は標準的な96ウェルブロックに適合するように設計されており、様々なカラーをご用意しています。極薄かつ均一な壁面により熱が正確に伝わり、さらにインサートキャップがぴったりとはまって蒸発を防ぎます。
RNase/DNaseフリー ノンパイロジェニック 未滅菌 99.9%ピュアバージンポリプロピレン製
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Details
| Product Number | PCR-02-C |
| パック入数 | 1000 / パック |
| ケース入数 | 10000 / ケース |
| ブランド | Axygen® |
| 滅菌 | なし |
| 容量 | 0.2 mL |
| 底の形状 | コニカル |
| キャップ材質 | ポリプロピレン |
| カラー | クリア |
| アプリケーション | 診断研究 |
Specifications Documents