Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 ml PCRチューブ ドームキャップ付き 透明 未滅菌
Product NumberPCR-02D-C
Axygen® 0.2 mLポリプロピレン製薄壁PCRチューブ(ドームキャップ付き)は標準的な96ウェルブロックに適合するように設計されており、様々なカラーをご用意しています。極薄かつ均一な壁面により熱が正確に伝わり、さらにインサートキャップがぴったりとはまって蒸発を防ぎます。
RNase/DNaseフリー ノンパイロジェニック 未滅菌 99.9%ピュアバージンポリプロピレン製
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥71,900 per case
Added to Your Shopping Cart
Details
| Product Number | PCR-02D-C |
| パック入数 | 1000 / パック |
| ケース入数 | 10000 / ケース |
| ブランド | Axygen® |
| 滅菌 | なし |
| 容量 | 0.2 mL |
| 底の形状 | コニカル |
| キャップ材質 | ポリプロピレン |
| カラー | クリア |
| アプリケーション | 診断研究 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20126116
- Quality Certificate - Lot No.16126437
- Quality Certificate - Lot No.14926437
- Quality Certificate - Lot No.24125437
- Quality Certificate - Lot No.20625437
- Quality Certificate - Lot No.07325437
- Quality Certificate - Lot No.06625437
- Quality Certificate - Lot No.06425437
- Quality Certificate - Lot No.30324437
- Quality Certificate - Lot No.27224437
- Quality Certificate - Lot No.16624437
- Quality Certificate - Lot No.11524437
- Quality Certificate - Lot No.01824437
- Quality Certificate - Lot No.01724437
- Quality Certificate - Lot No.01624437
- Quality Certificate - Lot No.01524437
- Quality Certificate - Lot No.35123023
- Quality Certificate - Lot No.34523004
- Quality Certificate - Lot No.33523049
- Quality Certificate - Lot No.32923008
- Quality Certificate - Lot No.32223020
- Quality Certificate - Lot No.26723437
- Quality Certificate - Lot No.24723029
- Quality Certificate - Lot No.20823437
- Quality Certificate - Lot No.16723437
- Quality Certificate - Lot No.12823437
- Quality Certificate - Lot No.04723437
- Quality Certificate - Lot No.28022437
- Quality Certificate - Lot No.23522437
- Quality Certificate - Lot No.16522437