Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
0.2mL PCRチューブ(ポリプロピレン製),8ウェルチューブストリップ(透明),キャップ付き
Product Number6542
- Tube strips consist of eight 0.2 mL tubes connected together
- Cap strips are packaged with tube strips for convenience
- Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- DNase- and RNase-free
- Autoclavable at 121°C
¥64,800 per case
Added to Your Shopping Cart
Details
| Product Number | 6542 |
| Qty./Pk | 60 / Pk |
| Qty./Cs | 300 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20826088
- Quality Certificate - Lot No.16126020
- Quality Certificate - Lot No.31925030
- Quality Certificate - Lot No.22525023
- Quality Certificate - Lot No.18525037
- Quality Certificate - Lot No.30423025
- Quality Certificate - Lot No.19923002
- Quality Certificate - Lot No.16323037
- Quality Certificate - Lot No.06523002
- Quality Certificate - Lot No.01123062
- Quality Certificate - Lot No.00423072
- Quality Certificate - Lot No.35522011
- Quality Certificate - Lot No.14120016
- Quality Certificate - Lot No.03420000
- Quality Certificate - Lot No.28319054
- Quality Certificate - Lot No.28119036
- Quality Certificate - Lot No.22019016
- Quality Certificate - Lot No.29017002
- Quality Certificate - Lot No.28617001
- Quality Certificate - Lot No.29916800
- Quality Certificate - Lot No.35814800
- Quality Certificate - Lot No.34514800
- Quality Certificate - Lot No.31614800
- Quality Certificate - Lot No.20214800
- Quality Certificate - Lot No.14514800
- Quality Certificate - Lot No.13614800
- Quality Certificate - Lot No.02914800
- Quality Certificate - Lot No.35513800
- Quality Certificate - Lot No.26713801
- Quality Certificate - Lot No.12013001