text.skipToContent text.skipToNavigation

Axygen® 96孔和384孔PCR微孔板及0.2 mL热循环模块密封盖

电子邮件

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
PCR-384-C Axygen® 384孔聚丙烯PCR微孔板,全裙边,透明,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-384-LC480-W Axygen® 384孔PCR微孔板,适用于Roche Light Cycler 480,带封板膜,白色,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-384-LC480-W-NF Axygen® 384孔PCR微孔板,适用于Roche Light Cycler 480,不带封板膜,白色,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-384M2-C Axygen® 384孔聚丙烯PCR微孔板,适用于ABI,全裙边,透明,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-96-AB-C Axygen® 96孔聚丙烯PCR微孔板,适用于ABI,半裙边,透明,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-96-AB-C-PBC Axygen® 96孔带条码聚丙烯PCR微孔板,适用于ABI,半裙边,透明,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-96-C Axygen® 96孔聚丙烯PCR微孔板,无裙边,透明,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-96-FLT-C Axygen® 96孔平顶聚丙烯PCR微孔板,无裙边,透明,非灭菌   25 /包     100 /箱     Axygen®   N/A per case
PCR-96-FS-C Axygen® 96孔聚丙烯PCR微孔板,全裙边,透明,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-96-FS-C-PBC Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Full Skirt, Clear, Nonsterile N/A per case
PCR-96-LC480-C-NF Axygen® 96孔PCR微孔板,适用于Roche 480 Light Cycler,透明 (不带封板膜)   10 /包     50 /箱     Axygen®   N/A per case
PCR-96-LC480-W Axygen® 96孔聚丙烯PCR微孔板,适用于Roche Light Cycler 480,带封板膜,白色,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-96-LC480-W-BC Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480 with Bar Codes and Sealing Film, White, Non-Sterile N/A per case
PCR-96-LC480-W-NF Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, without Sealing Film, White, Nonsterile N/A per case
PCR-96-LP-AB-C Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, Clear, Nonsterile N/A per case
PCR-96-LP-AB-C-PBC Axygen® 96孔带条码聚丙烯PCR微孔板,适用于ABI,低型,半裙边,透明,非灭菌   25 /包     100 /箱     Axygen®   N/A per case
PCR-96-LP-AB-W Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, White, Nonsterile N/A per case
PCR-96-LP-FLT-C Axygen® 96孔聚丙烯平顶PCR微孔板,低型,无裙边,透明,非灭菌   25 /包     100 /箱     Axygen®   N/A per case
PCR-96-LP-FLT-W Axygen® 96孔聚丙烯平顶PCR微孔板,低型,无裙边,白色,非灭菌   25 /包     100 /箱     Axygen®   N/A per case
PCR-96-SG-C Axygen® 96孔聚丙烯分段PCR微孔板,透明,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-96M2-HS-C Axygen® 96孔聚丙烯PCR微孔板,半裙边,透明,非灭菌   10 /包     50 /箱     Axygen®   N/A per case
PCR-R96M2-HS-C-SP Axygen 爱思进 96孔聚丙烯PCR微孔板,半裙边,透明,非灭菌, 科研级   10 /包     10 /箱     Axygen®   N/A per case