Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96ウェルPCRプレート 0.1 mL ロープロファイル スカートなし フラットトップ 透明 未滅菌
Product NumberPCR-96-LP-FLT-C
Axygen® 96ウェル フラットトップ ポリプロピレン製PCRマイクロプレート、ロープロファイル、スカート無し、透明、未滅菌 Axygen® 96ウェル ロープロファイルスカート無し、フラットトップPCRマイクロプレートは、ロープロファイル96ウェルブロックに適合するように設計されています。ロープロファイル設計により、より迅速で効率的なPCR反応が得られます。極薄かつ均一な壁面により熱が正確に伝わり、最適な結果を得ることができます。8/12連キャップ、AxyMats、またはシーリングフィルムでシーリングできます。
RNase/DNaseフリー ノンパイロジェニック 未滅菌 99.9%ピュアバージンポリプロピレン製 0.1 mLサーマルサイクラーブロックに適合 96-ウェルフラットトップロープロファイルPCRプレート アプリケーション/互換性:標準的なBiometraサーマルサイクラー、Eppendorf MasterCycler qPCR、MJ Opticon/Chromo4 qPCR
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥62,000 per case
Added to Your Shopping Cart
Details
| Product Number | PCR-96-LP-FLT-C |
| パック入数 | 25 / パック |
| ケース入数 | 100 / ケース |
| ブランド | Axygen® |
| プレートフォーマット | 96 ウェル |
| プレート外観 | ロープロファイル |
| ウェル形状 | ラウンド |
| ウェル容量 | 100 µL |
| 滅菌 | なし |
| フタ付き | No |
| アプリケーション | 診断研究 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28025025
- Quality Certificate - Lot No.27725030
- Quality Certificate - Lot No.21825020
- Quality Certificate - Lot No.21725022
- Quality Certificate - Lot No.21625219
- Quality Certificate - Lot No.20825012
- Quality Certificate - Lot No.20525025
- Quality Certificate - Lot No.20225047
- Quality Certificate - Lot No.19425027
- Quality Certificate - Lot No.15824046
- Quality Certificate - Lot No.15724060
- Quality Certificate - Lot No.15624047
- Quality Certificate - Lot No.15524038
- Quality Certificate - Lot No.15024042
- Quality Certificate - Lot No.15024012
- Quality Certificate - Lot No.14824105
- Quality Certificate - Lot No.00623015
- Quality Certificate - Lot No.00523066
- Quality Certificate - Lot No.00423016
- Quality Certificate - Lot No.36422003
- Quality Certificate - Lot No.36222003
- Quality Certificate - Lot No.35522007
- Quality Certificate - Lot No.35422013
- Quality Certificate - Lot No.35422012
- Quality Certificate - Lot No.35222007
- Quality Certificate - Lot No.35122003
- Quality Certificate - Lot No.35022012
- Quality Certificate - Lot No.34922004
- Quality Certificate - Lot No.34822009
- Quality Certificate - Lot No.34722011