Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96ウェルPCRプレート 0.2 mL ハーフスカート 透明 未滅菌
Product NumberPCR-96M2-HS-C
Axygen® 96 well half skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-Well half skirted PCR Plate
- Single notch corner
- Application/Compatibility: Standard thermal cycling, plus ABI PCR 2700, 2720, 9700, 9800, 7300, 7500, 7900 and ABI sequencing units
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Details
| Product Number | PCR-96M2-HS-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Half skirt |
| Well Shape | Round |
| Well Volume | 200 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27826068
- Quality Certificate - Lot No.26726960
- Quality Certificate - Lot No.26126046
- Quality Certificate - Lot No.26026041
- Quality Certificate - Lot No.25826043
- Quality Certificate - Lot No.25726116
- Quality Certificate - Lot No.25426063
- Quality Certificate - Lot No.25326035
- Quality Certificate - Lot No.25226040
- Quality Certificate - Lot No.25126036
- Quality Certificate - Lot No.25026120
- Quality Certificate - Lot No.24726058
- Quality Certificate - Lot No.24626035
- Quality Certificate - Lot No.23626125
- Quality Certificate - Lot No.23626124
- Quality Certificate - Lot No.23326052
- Quality Certificate - Lot No.23326051
- Quality Certificate - Lot No.23326039
- Quality Certificate - Lot No.23226061
- Quality Certificate - Lot No.23226039
- Quality Certificate - Lot No.23126960
- Quality Certificate - Lot No.23126043
- Quality Certificate - Lot No.23026044
- Quality Certificate - Lot No.21926040
- Quality Certificate - Lot No.21826031
- Quality Certificate - Lot No.21826030
- Quality Certificate - Lot No.21726040
- Quality Certificate - Lot No.21626032
- Quality Certificate - Lot No.21526101