Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96ウェルPCRプレート 0.1 mL ロープロファイル ハーフスカートABI Fast PCR対応 透明 未滅菌
Product NumberPCR-96-LP-AB-C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 96ウェルポリプロピレン製PCRマイクロプレート(ABI対応)、ロープロファイル、ハーフスカート、透明、未滅菌 Axygen® 96ウェル ロープロファイルPCRマイクロプレートは、 ABI Real Time PCRサーマルサイクラーおよびシークエンサーに適合するように設計されています。ロープロファイル設計により、より迅速で効率的なPCR反応が得られます。極薄かつ均一な壁面により熱が正確に伝わり、最適な結果を得ることができます。8/12連キャップ、AxyMats、またはシーリングフィルムでシーリングできます。

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Out of Stock
Details
Product Number | PCR-96-LP-AB-C |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Low profile |
Well Shape | Round |
Well Volume | 100 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33924034
- Quality Certificate - Lot No.33824023
- Quality Certificate - Lot No.33824022
- Quality Certificate - Lot No.33724037
- Quality Certificate - Lot No.33724016
- Quality Certificate - Lot No.32024005
- Quality Certificate - Lot No.31824005
- Quality Certificate - Lot No.31624011
- Quality Certificate - Lot No.27124018
- Quality Certificate - Lot No.27024015
- Quality Certificate - Lot No.26824016
- Quality Certificate - Lot No.26724021
- Quality Certificate - Lot No.13424047
- Quality Certificate - Lot No.13124035
- Quality Certificate - Lot No.12924046
- Quality Certificate - Lot No.12724057
- Quality Certificate - Lot No.12524005
- Quality Certificate - Lot No.12324044
- Quality Certificate - Lot No.12324009
- Quality Certificate - Lot No.12024007
- Quality Certificate - Lot No.12024003
- Quality Certificate - Lot No.11424028
- Quality Certificate - Lot No.11324009
- Quality Certificate - Lot No.26623001
- Quality Certificate - Lot No.12021025
- Quality Certificate - Lot No.11921024
- Quality Certificate - Lot No.11621066
- Quality Certificate - Lot No.10821014