text.skipToContent text.skipToNavigation

Falcon® セルスクレーパー 18 mm ブレード / 25 cm ポリスチレンハンドル

产品编号353086

电子邮件

This Falcon® Cell Scraper is used with dishes and 75cm² flasks. Improved designs to both the 25cm handle and 1.8cm blade offer easier and superior scraping ability. Sterile, individually packaged, 100/case

  • The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
  • Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
  • Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle
  • Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
  • Available in four sizes—choose the blade and handle length to best accommodate your needs
  • Supplied individually in peel-open, medical-style packaging for sterile presentation

选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。

了解更多。

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


库存少于 10

You might also be interested in
Falcon® Cell Culture Flasks
Falcon® 细胞培养皿
Corning® 胰蛋白酶
Stripette™ 血清移液管
详情
产品编号   353086
Qty./Pk   1 / Pk  
Qty./Cs   100 / Cs  
Brand   Falcon®  
产品规格文件