text.skipToContent text.skipToNavigation

Corning® 245mm 無処理スクエアディッシュ バイオアッセイ用 ハンドルなし

Product Number431272

E-mail
  • Actual inside bottom surface dimensions are 224 x 224mm wide and inside height is 18mm
  • Manufactured from optically-clear virgin polystyrene
  • Not treated for cell attachment, for applications where cell attachment is not desired
  • Sterile and nonpyrogenic
  • Have stacking beads to aid in handling
  • Compatible with automated colony picking instruments
  • Design allows for easier handling

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


¥33,300 per case

You might also be interested in
Costar® Multiple Well Cell Culture Plates
Corning® Cell Scrapers and Lifters
Falcon® Cell Scrapers
Vacuum Filtration Systems
Details
Product Number   431272
Qty./Pk   4 / Pk  
Qty./Cs   16 / Cs  
Brand   Corning®  
Dish Style   Petri  
Petri Dish Style   245 mm x 245 mm  
Top Style   Plain  
Surface Treatment   Not Treated  
Cell Growth Area   500 cm²  
Recommended Medium Volume   100 - 150 mL  
Feature   Disposable  
Height   25 mm (approx.)  
Dish Type   Stackable  
Vented   Yes  
Specifications Documents