text.skipToContent text.skipToNavigation

Falcon® Plates

电子邮件

  • Versatility of plate colors to suit various detection methods
  • Crystal-grade virgin polystyrene
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Non-treated polystyrene, standard tissue culture (TC), and Corning® Primaria™ surface treatments available
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual and Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Growth area and volume are nominal


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
351147 Falcon® 24-well Polystyrene Clear Flat Bottom Not Treated Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
353047 Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 50/Case   1 / Pk     50 / Cs     Falcon®   N/A per case
353226 Falcon® セルカルチャー 24ウェル マルチウェルプレート(353047の6枚包装) 平底 フタ付き N/A per case
353935 Falcon® セルカルチャー24ウェル レディスタックプレート(353047の10枚包装), 平底, フタ付き, 滅菌済み, 10枚/包, 60枚/ケース N/A per case