Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mLイージーグリップ ポリスチレン製保存ボトル(ディップチューブ付き、0.2 µm PTFEフィルター付き)、MPC
Product Number11666
Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male MPC. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polystyrene
- Sterilized to SAL 10⁻⁶
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥81,480 per case
Out of Stock
| Product Number | 11666 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Top Style | Threaded |
| Cap Material | High density polyethylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Tubing Connection | Male MPC |
- Quality Certificate - Lot No.04226035
- Quality Certificate - Lot No.03826016
- Quality Certificate - Lot No.03426060
- Quality Certificate - Lot No.02926053
- Quality Certificate - Lot No.26925025
- Quality Certificate - Lot No.23025047
- Quality Certificate - Lot No.17425049
- Quality Certificate - Lot No.16725015
- Quality Certificate - Lot No.14825019
- Quality Certificate - Lot No.08925002
- Quality Certificate - Lot No.04325023
- Quality Certificate - Lot No.23524024
- Quality Certificate - Lot No.19724035
- Quality Certificate - Lot No.14924057
- Quality Certificate - Lot No.11324054
- Quality Certificate - Lot No.10824048
- Quality Certificate - Lot No.29623031
- Quality Certificate - Lot No.29023033
- Quality Certificate - Lot No.22723004
- Quality Certificate - Lot No.19323022
- Quality Certificate - Lot No.03823025
- Quality Certificate - Lot No.00523009
- Quality Certificate - Lot No.34722031
- Quality Certificate - Lot No.27022009
- Quality Certificate - Lot No.23022024
- Quality Certificate - Lot No.07422007
- Quality Certificate - Lot No.20921008
- Quality Certificate - Lot No.12421040
- Quality Certificate - Lot No.02621039
- Quality Certificate - Lot No.25520004