text.skipToContent text.skipToNavigation

500 mL ディスポーザブルスピナーフラスコ用ディスポーザブル GL45 サイドアームアッセンブリ, 1/4インチ ディップチューブ, 孔サイズ0.2 μm ベント, メディカルグレードポリカーボネート, 滅菌済み

Product Number3528

E-mail

These disposable Corning® Spinner Flask Aseptic Transfer Caps will both reduce contamination and enhance the productivity of your cell culture operations when adding or removing medium and cells. Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 500 mL Corning® Disposable Spinner Flasks (Cat. No. 3153).

  • Cap is made of high density polyethylene; autoclaving is not recommended.
  • The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
  • The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/4 inch ID (6.35mm), 1/4 inch OD chemically resistant, heat sealable flexible tubing, ending with Medical Grade Polycarbonate Quick Connect.


¥61,420 per case

Details
Product Number   3528
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Thread Finish   45  
Specifications Documents