text.skipToContent text.skipToNavigation

Corning® 細胞エクスパンジョンバッグ、3L

Product Number91-200-86

E-mail

Our cell expansion bags are intended for the expansion and culture of non-adherent cells. The bag is made from single-web polyolefin gas permeable film. The integrated tubing allows for closed system filling, feeding and sampling. The recommended fill volume ranges from 190 mL to 1252 mL in four standard sizes. The Expansion Bag features a reusable sampling valve for in process testing. Film clarity is excellent when filled for viewing cultures, making the bag an ideal environment for scalable expansion. Corning offers this single-use cell culture bag in 500 mL-5L configurations. Port 1 has two leads with female lures. Dockable fill line with sampling valve is in Port 2. Ports 1 and 2 have a total of four small slide clamps. This single-use cell culture bag is ideal for basic research biopharmaceutical applications.

Complete Certificate of Compliance is available for each production lot.

With Polyolefin film

Available in 500 mL, 1L, 3L, and 5L sizes.

  • Port 1: Two leads with female lures, pinch clamps
  • Port 2: Dockable fill line with sampling valve, pinch clamp

Features and Benefits

  • Cell expansion observed with multiple cell models
  • Gas permeable film
  • Reusable sampling valve for in process testing
  • Tubing for sterile weld connections
  • Scalable, user friendly design

Corning media certificates are available on our Resource Library.



Contact Customer Service
Details
Product Number   91-200-86
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Bag Style   Cell expansion  
Specifications Documents