Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Single-use Quench bag for HYPERStack vessel, 5L
Product Number91-200-76
These single-use bags can be connected to tubing via tube welding or by using the pre-assembled multipurpose connectors. They can be used to add media, trypsin, or quenching substrates to complete cell culture in an entirely closed solution.
Film type: ULDPE
Corning media certificates are available on our Resource Library.
$3,655.10 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 91-200-76 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |
| Bag Style | Single-use |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9ASUM-0000
- Quality Certificate - Lot No.9AL0H-0000
- Quality Certificate - Lot No.9AL0G-0000
- Quality Certificate - Lot No.9AHEJ-0000
- Quality Certificate - Lot No.9A6Y9-0000
- Quality Certificate - Lot No.9A6WE-0000
- Quality Certificate - Lot No.9A6KY-0000
- Quality Certificate - Lot No.9A58R-0000
- Quality Certificate - Lot No.9A39Z-0000
- Quality Certificate - Lot No.99PYG-0000
- Quality Certificate - Lot No.99KNK-0000
- Quality Certificate - Lot No.99BSG-0000
- Quality Certificate - Lot No.99A49-0000
- Quality Certificate - Lot No.9970E-0000
- Quality Certificate - Lot No.992G8-0000
- Quality Certificate - Lot No.9915U-0000
- Quality Certificate - Lot No.98ZHG-0000
- Quality Certificate - Lot No.98YUN-0000
- Quality Certificate - Lot No.98N9B-0000
- Quality Certificate - Lot No.98BW3-0000
- Quality Certificate - Lot No.97L59_0000
- Quality Certificate - Lot No.96071-0000
- Quality Certificate - Lot No.92274-0000
- Quality Certificate - Lot No.90389-0000
- Quality Certificate - Lot No.77174-0000
- Quality Certificate - Lot No.74534-0000
- Quality Certificate - Lot No.72416-0000
- Quality Certificate - Lot No.68044-0000
- Quality Certificate - Lot No.64915-0000
- Quality Certificate - Lot No.64453-0000