Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® バッフル付三角フラスコ(リムなし) 500mL
Product Number4444-500
回転式振とう機や往復振とう機での使用時に溶液が十分に撹拌されて酸素や気体の移動速度を改善できるよう、3つ のバッフルが付いています。長いネックにより飛び散りを抑えます。また、2ポジションのポリプロピレン製キャップに対応しています。均一な壁圧により、機械的強度と耐熱性の最適なバランスを実現しています。便利なマーキングスポット付き。ネックのおおよその外径は38mmです。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥30,270 per case
Added to Your Shopping Cart
Details
| Product Number | 4444-500 |
| パック入数 | 6 / パック |
| ケース入数 | 6 / ケース |
| ブランド | PYREX® |
| 容量 | 500 mL |
| トップスタイル | プレーン |
| ネック形状 | Delong |
| ストッパースタイル | ストッパーなし |
| 特長 | リユーザブル |
| 高さ | 200 mm (approx.) |
| 外径 | 100 mm (approx.) |
| バッフルの高さ | 20 mm (approx.) |
| フラスコスタイル | シェーカー |
| バッフル | Yes |
| Sterile | No |
| Neck O.D. | 38 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19525021
- Quality Certificate - Lot No.14725035
- Quality Certificate - Lot No.04125050
- Quality Certificate - Lot No.35324019
- Quality Certificate - Lot No.25222080
- Quality Certificate - Lot No.22922004
- Quality Certificate - Lot No.18522051
- Quality Certificate - Lot No.11022012
- Quality Certificate - Lot No.06822079
- Quality Certificate - Lot No.35521001
- Quality Certificate - Lot No.26121003
- Quality Certificate - Lot No.21121034
- Quality Certificate - Lot No.15521001
- Quality Certificate - Lot No.12721048
- Quality Certificate - Lot No.11921032
- Quality Certificate - Lot No.01921026
- Quality Certificate - Lot No.01520050
- Quality Certificate - Lot No.31819069
- Quality Certificate - Lot No.26919049
- Quality Certificate - Lot No.09619031
- Quality Certificate - Lot No.06519022
- Quality Certificate - Lot No.03919409
- Quality Certificate - Lot No.34418816
- Quality Certificate - Lot No.30918197
- Quality Certificate - Lot No.30318895
- Quality Certificate - Lot No.29818648
- Quality Certificate - Lot No.29718580
- Quality Certificate - Lot No.24818648
- Quality Certificate - Lot No.23518022
- Quality Certificate - Lot No.22218981