text.skipToContent text.skipToNavigation

PYREX® Narrow Mouth Erlenmeyer Flask with Heavy Duty Rim, Graduated

E-mail

Approximate graduations are in durable white enamel. An extra large marking space is also provided. Heavy, durable top tooling.



A convenience pack containing one each of the most popular sizes of Cat. No. 4980 series flask. Designed for the low volume user, a case contains one each of five sizes: 50 mL, 125 mL, 250 mL, 500 mL, and 1L. Packaged in a partitioned carton for safe transit and storage.

Choose your specification

ケース入数
View Product


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
4980-250 PYREX® 三角フラスコ 250mL   12 / パック     48 / ケース     PYREX®   ¥38,400 per case