text.skipToContent text.skipToNavigation

Corning® ポリカーボネート製三角フラスコ フラットキャップ250mL

Product Number430183

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.



(次の製品の代替品になります: 355121)



• ポリカーボネート製
• 振とう培養用
• フラットキャップは閉鎖培養用。人間工学的なデザインのイージーグリップキャップ。
• 滅菌済み、ノンパイロジェニック
• RNase / DNaseフリー

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


Out of Stock

Details
Product Number   430183
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Flat top  
Cap Material   Polypropylene  
Cap Color   Orange  
Neck O.D.   31 mm (approx.)  
Sterile   Yes  
Feature   Disposable  
Capacity   250 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   No  
Graduation Interval   25 mL  
Specifications Documents