Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® ポリカーボネート製三角フラスコ ベントキャップ 5L
Product Number431685
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
5L三角フラスコは,空間の有効利用を意識した浮遊培養のスケールアップ用に設計されています。滅菌済みですぐに使用できます。振とう培養や保存に最適です。
- バッフルなし
- 正確な計量のための目盛付き
- 漏れ防止付きベントキャップにより,コンタミを防ぎながらガス交換が可能。
- 滅菌レベル SAL10-6
- ノンパイロジェニック,RNase,DNaseフリー
¥50,890 per case
Added to Your Shopping Cart
Details
| Product Number | 431685 |
| パック入数 | 1 / パック |
| ケース入数 | 4 / ケース |
| ブランド | Corning® |
| ネック形状 | 広口 |
| キャップスタイル | ベントタイプ |
| キャップ材質 | ポリプロピレン |
| キャップカラー | オレンジ |
| 滅菌 | あり |
| 特長 | ディスポーザブル |
| 容量 | 5000 mL |
| フラスコスタイル | 三角フラスコ |
| トップスタイル | ネジ付き |
| バッフル | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13026003
- Quality Certificate - Lot No.09126002
- Quality Certificate - Lot No.00426001
- Quality Certificate - Lot No.29325013
- Quality Certificate - Lot No.27525012
- Quality Certificate - Lot No.24125011
- Quality Certificate - Lot No.23225010
- Quality Certificate - Lot No.23225009
- Quality Certificate - Lot No.20625008
- Quality Certificate - Lot No.20525007
- Quality Certificate - Lot No.16125006
- Quality Certificate - Lot No.14325005
- Quality Certificate - Lot No.13225004
- Quality Certificate - Lot No.07425003
- Quality Certificate - Lot No.03825002
- Quality Certificate - Lot No.00425001
- Quality Certificate - Lot No.34924012
- Quality Certificate - Lot No.34324011
- Quality Certificate - Lot No.29624010
- Quality Certificate - Lot No.26224009
- Quality Certificate - Lot No.25624008
- Quality Certificate - Lot No.20224007
- Quality Certificate - Lot No.18924006
- Quality Certificate - Lot No.15724005
- Quality Certificate - Lot No.07624004
- Quality Certificate - Lot No.06924003
- Quality Certificate - Lot No.03624002
- Quality Certificate - Lot No.02724001
- Quality Certificate - Lot No.31223003
- Quality Certificate - Lot No.26323002