text.skipToContent text.skipToNavigation

Corning® ポリカーボネート製三角フラスコ バッフル付き ベントキャップ 500mL

Product Number431401

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.



(This is the suggested replacement for 355123)

Made from optically clear polycarbonate.

  • Ideal for shaker culture applications
  • Sterilized by gamma radiation and nonpyrogenic



41 310 ¥ per case

Out of Stock

Details
Product Number   431401
Qty./Pk   1 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Vented  
Cap Diameter   43 mm  
Cap Material   Polypropylene  
Cap Color   Orange  
Neck O.D.   43 mm (approx.)  
Sterile   Yes  
Feature   Disposable  
Capacity   500 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Yes  
Graduation Interval   50 mL  
Specifications Documents