Corning® 384-well Flat Clear Bottom White Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile
产品编号3765
(This is the suggested replacement for 3707)
- 20 per Bag, with Lid, Sterile
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- TC-treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3765 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Cell Growth Area | 0,06 cm² |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Oui |
| Lids Included | Oui |
产品规格文件
可用的证书
- 质量证书 – 批号 19226003
- 质量证书 – 批号 18926006
- 质量证书 – 批号 18326014
- 质量证书 – 批号 15926081
- 质量证书 – 批号 15126022
- 质量证书 – 批号 14526006
- 质量证书 – 批号 11226042
- 质量证书 – 批号 08626062
- 质量证书 – 批号 06726013
- 质量证书 – 批号 04126039
- 质量证书 – 批号 03426005
- 质量证书 – 批号 03226004
- 质量证书 – 批号 02826028
- 质量证书 – 批号 01226054
- 质量证书 – 批号 35025020
- 质量证书 – 批号 34125001
- 质量证书 – 批号 33925033
- 质量证书 – 批号 33825008
- 质量证书 – 批号 27725001
- 质量证书 – 批号 27425033
- 质量证书 – 批号 24825049
- 质量证书 – 批号 24225004
- 质量证书 – 批号 23425052
- 质量证书 – 批号 23125033
- 质量证书 – 批号 22225014
- 质量证书 – 批号 20425065
- 质量证书 – 批号 19325013
- 质量证书 – 批号 19125022
- 质量证书 – 批号 18925058
- 质量证书 – 批号 16525014