Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 384ウェルプレート 透明 細胞培養 フタ付き
Product Number353961
Falcon® 384-well Clear Microtest Plate with 120µl total well capacity. TC-treated polystyrene, flat bottom, with lid, 5/bag, 50/case
- Ideal for use in high throughput systems
- Falcon 384-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 15-110 µL
60 570 ¥ per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 353961 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 384-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 130 µL |
| Cell Growth Area | 10 mm² |
| Recommended Working Volume | 15-110 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E2402398
- Quality Certificate - Lot No.E240236S
- Quality Certificate - Lot No.E230335V
- Quality Certificate - Lot No.E21093PJ
- Quality Certificate - Lot No.E21033FX
- Quality Certificate - Lot No.E20103DE
- Quality Certificate - Lot No.E2009353
- Quality Certificate - Lot No.E190434D
- Quality Certificate - Lot No.E19033JW
- Quality Certificate - Lot No.E18043K8
- Quality Certificate - Lot No.E180237Q
- Quality Certificate - Lot No.E170634X
- Quality Certificate - Lot No.E16113P6
- Quality Certificate - Lot No.E151037K
- Quality Certificate - Lot No.E15073TS
- Quality Certificate - Lot No.E15013AM
- Quality Certificate - Lot No.E130605T