Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 384-well White Flat Bottom TC-treated Microtest Microplate, with Lid, Sterile, 5/Pack, 50/Case
Product Number353988
Falcon® 384-well White Microtest Plate with 120µl total well capacity. TC-treated polystyrene, flat bottom, with lid, 5/bag, 50/case
- Ideal for use in high throughput systems
- Falcon 384-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 15-110 µL
Added to Your Shopping Cart
Details
| Product Number | 353988 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 384-well |
| Plate Color | Solid white |
| Well Bottom | Flat |
| Well Volume | 130 µL |
| Cell Growth Area | 10 mm² |
| Recommended Working Volume | 15-100 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| ストレージ | Ambient storage conditions |
Specifications Documents