Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat®コラーゲンI 384ウェル白色平底TC処理済マイクロプレート、フタ付き、5枚/ケース
Product Number354665
Corning BioCoat コラーゲンI 384ウェル白色プレートは、ラット尾コラーゲンタイプIを均一にコートした白色TC処理済ポリスチレンで構成されます。透明平底、フタ付き、5枚/ケース
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥11,970 per case
Added to Your Shopping Cart
Details
| Product Number | 354665 |
| パック入数 | 5 / パック |
| ケース入数 | 5 / ケース |
| ブランド | Corning® |
| ストレージ | 4°- 30°C |
| 表面コーティング | コラーゲン I |
Specifications Documents