Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2mL カラーキャップ付き内ネジキャップクライオジェニックバイアル,アソート(白,赤,黄,緑,青),自立, 丸底
Product Number431416
- 2 mL 丸底
- 自立型バイアル
- 黒の目盛付き。書き込みスペースを広くとっています。
- ポリプロピレン製で、-196℃まで温度耐性があります。
- シリコンワッシャーにより確実に密閉されます。
- カラーインサートによりサンプルを色分けできます。(カタログ番号2015,2016,2017,2018, 2019,430499)
- 底が特殊な構造になっており、バイアル用ラックやトレイ(カタログ番号 431131)にセットすると固定され,片手でフタを開閉できます。
- 滅菌済み
- ノンパイロジェニック,RNase/DNaseフリーを保証しています。
- アソート(青,黄,赤,緑,白の5色セット,各色50本/包)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥45,100 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431416 |
| パック入数 | 50 / パック |
| ケース入数 | 500 / ケース |
| ブランド | Corning® |
| バーコード付き | No |
| Bottom Style | Round self-standing |
| Cap Color | Assorted |
| Cap Material | Polypropylene |
| Cap Style | Internal threaded |
| Capacity | 2 mL |
| Color | Natural |
| Self Standing | Yes |
| Silicone Washer | Yes |
| Sterile | Yes |
| Product Material | Polypropylene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19426104
- Quality Certificate - Lot No.16026027
- Quality Certificate - Lot No.33225003
- Quality Certificate - Lot No.33025002
- Quality Certificate - Lot No.30025012
- Quality Certificate - Lot No.29825001
- Quality Certificate - Lot No.13725020
- Quality Certificate - Lot No.10625001
- Quality Certificate - Lot No.07225005
- Quality Certificate - Lot No.04325010
- Quality Certificate - Lot No.34824001
- Quality Certificate - Lot No.24824003
- Quality Certificate - Lot No.24024031
- Quality Certificate - Lot No.23624001
- Quality Certificate - Lot No.20824031
- Quality Certificate - Lot No.17324034
- Quality Certificate - Lot No.16724016
- Quality Certificate - Lot No.11024050
- Quality Certificate - Lot No.34123028
- Quality Certificate - Lot No.32923013
- Quality Certificate - Lot No.29823026
- Quality Certificate - Lot No.29323038
- Quality Certificate - Lot No.23523027
- Quality Certificate - Lot No.14223025
- Quality Certificate - Lot No.13723020
- Quality Certificate - Lot No.11423012
- Quality Certificate - Lot No.32622056
- Quality Certificate - Lot No.31822075
- Quality Certificate - Lot No.29122043
- Quality Certificate - Lot No.28422042