text.skipToContent text.skipToNavigation

Corning® 2 mL External Threaded Polypropylene Cryogenic Vial with 1D and 2D Bar codes

Product Number8671

E-mail
  • 2 mL capacity with round bottom
  • Unique 1D, 2D barcodes and human readable characters
  • Manufactured from polypropylene to withstand temperatures to -196°C
  • Caps designed for a secure seal and compatible with automatic decapping equipment
  • Locking base
  • Sterile SAL 10⁻⁶
  • Nonpyrogenic and DNase/RNase-free

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.



Details
Product Number   8671
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Bar Coded   Yes  
Bottom Style   Round self-standing  
Cap Color   Orange  
Cap Material   Polyethylene  
Cap Style   External threaded  
Capacity   2 mL  
Color   Natural  
Self Standing   Yes  
Silicone Washer   Yes  
Sterile   Yes  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® CryoCepsクライオバイアルグリッパー, 5本入