Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® ミニチューブ用12連キャップ 滅菌済み, 80本/パック, 5パック/ケース
Product NumberMTS-12CP-C-S
Axygen® 96ウェル ポリエチレン製クラスターチューブ、12連キャップ、滅菌済み、80ストリップ/パック、5パック/ケース Axygen® 1.1 mL 96ウェルミニチューブはANSI/SLAS 1-2004に適合するように設計されています:マイクロプレート - フットプリントの寸法はラックに適合し、8連または12連のプラグキャップでシーリングできるように設計されています。
0.65 mLまたは1.1 mLシングルミニチューブおよび8連または12連チューブがあります Beckman Coulter®、Tecan®、その他の自動化ワークステーションと適合する、96ウェルラックのフットプリント 英数字標記による1方向性フタのデザインによって、陽性サンプルを確実に識別できます
¥20,300 per case
Added to Your Shopping Cart
Details
| Product Number | MTS-12CP-C-S |
| パック入数 | 80 / パック |
| ケース入数 | 400 / ケース |
| ブランド | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04321000
- Quality Certificate - Lot No.33117000
- Quality Certificate - Lot No.36114000
- Quality Certificate - Lot No.31614000
- Quality Certificate - Lot No.X23047
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120813-000
- Quality Certificate - Lot No.110805-000
- Quality Certificate - Lot No.090729-000