Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL シングルミニチューブ 未滅菌, ラック, 96本/ラック, 10ラック/パック, 5パック/ケース
Product NumberMTS-06-C-R
Axygen® 96ウェル 0.65 mLポリプロピレン製クラスターチューブ、シングルチューブ、未滅菌、96チューブ/ラック、10ラック/パック、5パック/ケース Axygen® 0.6 mL 96ウェルミニチューブはANSI/SLAS 1-2004に適合するように設計されています:マイクロプレート - フットプリントの寸法はラックに適合し、8連または12連のプラグキャップでシーリングできるように設計されています。
0.65 mLまたは1.1 mLシングルミニチューブおよび8連または12連チューブがあります Beckman Coulter®、Tecan®、その他の自動化ワークステーションと適合する、96ウェルラックのフットプリント 英数字標記による1方向性フタのデザインによって、陽性サンプルを確実に識別できます
¥51,300 per case
Added to Your Shopping Cart
Details
| Product Number | MTS-06-C-R |
| パック入数 | 960 / パック |
| ケース入数 | 4800 / ケース |
| ブランド | Axygen® |
Specifications Documents