text.skipToContent text.skipToNavigation

Axygen® 1.1 mL 8連ミニチューブ バルク, 120ストリップ/パック, 5 パック/ケース

Product NumberMTS-11-8-C

E-mail
Axygen® 96ウェル 1.1 mLポリプロピレン製クラスターチューブ、8連チューブ、未滅菌、ラック無し、120ストリップ/パック、5パック/ケース Axygen® 1.1 mL 96ウェルミニチューブはANSI/SLAS 1-2004に適合するように設計されています:マイクロプレート - フットプリントの寸法はラックに適合し、8連または12連のプラグキャップでシーリングできるように設計されています。


  • 0.65 mLまたは1.1 mLシングルミニチューブおよび8連または12連チューブがあります
  • Beckman Coulter®、Tecan®、その他の自動化ワークステーションと適合する、96ウェルラックのフットプリント
  • 英数字標記による1方向性フタのデザインによって、陽性サンプルを確実に識別できます


  • Out of Stock

    Details
    Product Number   MTS-11-8-C
    数量/包   120 /包  
    数量/箱   600 /箱  
    品牌   Axygen®  
    容量   96 管  
    管子式样   储存  
    管子形状   筒形  
    顶部式样   卷边  
    刻度   没有  
    Stopper Style   No stopper  
    O.D.   25 mm (approx.)  
    Length   150 mm (approx.)  
    Feature   Reusable  
    Rack   Yes  
    Specifications Documents