Falcon® ラウンド チューブ 8 mL ポリスチレン スクリューキャップ付き
Product Number352027
Falcon® 13x100mm, 8mL ポリスチレンラウンド(丸底)チューブのRCFレーティングは1,400。この滅菌チューブにはスクリューキャップが付属しており、125/パック、1,000/ケース。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥105,400 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 352027 |
| パック入数 | 125 / パック |
| ケース入数 | 1000 / ケース |
| ブランド | Falcon® |
| 使用用途 | テスト |
| キャップカラー | 青 |
| 目盛り | No |
| Capacity | 8 mL |
| Sterile | Yes |
| O.D. | 13 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22926088
- Quality Certificate - Lot No.22526003
- Quality Certificate - Lot No.20126099
- Quality Certificate - Lot No.19126051
- Quality Certificate - Lot No.17326082
- Quality Certificate - Lot No.15926102
- Quality Certificate - Lot No.14726038
- Quality Certificate - Lot No.14026039
- Quality Certificate - Lot No.13126079
- Quality Certificate - Lot No.12426127
- Quality Certificate - Lot No.11826043
- Quality Certificate - Lot No.10526047
- Quality Certificate - Lot No.09826026
- Quality Certificate - Lot No.09126021
- Quality Certificate - Lot No.08426065
- Quality Certificate - Lot No.07526053
- Quality Certificate - Lot No.06326080
- Quality Certificate - Lot No.05326014
- Quality Certificate - Lot No.03226015
- Quality Certificate - Lot No.01626038
- Quality Certificate - Lot No.00926017
- Quality Certificate - Lot No.00326012
- Quality Certificate - Lot No.34325050
- Quality Certificate - Lot No.33725027
- Quality Certificate - Lot No.30925021
- Quality Certificate - Lot No.30325014
- Quality Certificate - Lot No.29625029
- Quality Certificate - Lot No.28725018
- Quality Certificate - Lot No.27525023
- Quality Certificate - Lot No.25825043