Falcon® 5 mL Round Bottom Polystyrene Test Tube, without Cap, Sterile, 125/Pack, 1000/Case
产品编号352052
Falcon® 12x75mm, 5 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are sold 125 per pack and 1,000 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
For instruments operating with Bal Seal: BD FACSCalibur™, BD FACSCanto™ II, and BD LSRFortessa™.
It has been found that tubes with more consistent inner tolerance, such as the Falcon 5 mL round-bottom tubes, will reduce maintenance and replacement of the Bal Seal O Ring. Falcon 5 mL round-bottom tubes are ideal for flow cytometry analyzers that pressurize the tube by means of a Bal Seal. Falcon 5 mL polystyrene tubes have more consistent inner tube tolerances than other brands since they are designed for optimum performance with instrumentation, which minimizes the need for Bal Seal replacement. This means less down time and costly repairs of valuable instrumentation.
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | 352052 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Graduations | No |
| Capacity | 5 mL |
| Sterile | Yes |
| O.D. | 12 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
- 质量证书 – 批号 20326027
- 质量证书 – 批号 20226601
- 质量证书 – 批号 20126106
- 质量证书 – 批号 19826039
- 质量证书 – 批号 19526037
- 质量证书 – 批号 16226026
- 质量证书 – 批号 16126038
- 质量证书 – 批号 16026601
- 质量证书 – 批号 16026036
- 质量证书 – 批号 14526073
- 质量证书 – 批号 14526059
- 质量证书 – 批号 14526057
- 质量证书 – 批号 14226041
- 质量证书 – 批号 14126032
- 质量证书 – 批号 14026601
- 质量证书 – 批号 14026027
- 质量证书 – 批号 13926035
- 质量证书 – 批号 13826093
- 质量证书 – 批号 10226016
- 质量证书 – 批号 09726025
- 质量证书 – 批号 09626072
- 质量证书 – 批号 09526011
- 质量证书 – 批号 09126023
- 质量证书 – 批号 07626601
- 质量证书 – 批号 07326044
- 质量证书 – 批号 07226039
- 质量证书 – 批号 07126069
- 质量证书 – 批号 07026073
- 质量证书 – 批号 06926601
- 质量证书 – 批号 06926060