Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-C
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Less than 10 in Stock
| Product Number | MCT-175-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.26326432
- Quality Certificate - Lot No.25726432
- Quality Certificate - Lot No.25426035
- Quality Certificate - Lot No.25426034
- Quality Certificate - Lot No.25326020
- Quality Certificate - Lot No.25326019
- Quality Certificate - Lot No.25226023
- Quality Certificate - Lot No.25126022
- Quality Certificate - Lot No.25126021
- Quality Certificate - Lot No.25026432
- Quality Certificate - Lot No.25026103
- Quality Certificate - Lot No.24726034
- Quality Certificate - Lot No.24726033
- Quality Certificate - Lot No.24726032
- Quality Certificate - Lot No.24626024
- Quality Certificate - Lot No.24626023
- Quality Certificate - Lot No.24626022
- Quality Certificate - Lot No.24526027
- Quality Certificate - Lot No.24426432
- Quality Certificate - Lot No.24426045
- Quality Certificate - Lot No.24326432
- Quality Certificate - Lot No.24026033
- Quality Certificate - Lot No.23826047
- Quality Certificate - Lot No.23626137
- Quality Certificate - Lot No.23626113