Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL コニカル底スクリューキャップチューブ Oリング付きキャップ 滅菌済み
Product NumberSCT-050-C-S
Axygen® 0.5 mL コニカル底 スクリューキャップチューブの最大の特長は、密閉度の高いキャップです。
最大遠心強度は20,000 RCFです スクリューキャップにはOリングが付属し、密閉性の確保と蒸発を防ぎます RNase/DNaseフリー、ノンパイロジェニックです
¥134,000 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | SCT-050-C-S |
| パック入数 | 500 / パック |
| ケース入数 | 4000 / ケース |
| ブランド | Axygen® |
| 容量 | 0.5 mL |
| 使用用途 | マイクロセントリヒュージ |
| 底の形状 | コニカル |
| トップスタイル | スクリューキャップ |
| 最大RCF | 20000 xg |
| 目盛り | No |
| Color | Clear |
| Cap Style | Screw cap |
| Sterile | Yes |
| Self Standing | No |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19926001
- Quality Certificate - Lot No.18026001
- Quality Certificate - Lot No.31625951
- Quality Certificate - Lot No.29224001
- Quality Certificate - Lot No.26424001
- Quality Certificate - Lot No.16424952
- Quality Certificate - Lot No.10824001
- Quality Certificate - Lot No.35123001
- Quality Certificate - Lot No.01223951
- Quality Certificate - Lot No.25722951
- Quality Certificate - Lot No.25122002
- Quality Certificate - Lot No.25122001
- Quality Certificate - Lot No.20122951
- Quality Certificate - Lot No.19322001
- Quality Certificate - Lot No.10322951
- Quality Certificate - Lot No.01222001
- Quality Certificate - Lot No.26621001
- Quality Certificate - Lot No.20021001
- Quality Certificate - Lot No.17321001
- Quality Certificate - Lot No.17021001
- Quality Certificate - Lot No.15520951
- Quality Certificate - Lot No.07920001
- Quality Certificate - Lot No.31619953
- Quality Certificate - Lot No.12019952
- Quality Certificate - Lot No.10519951
- Quality Certificate - Lot No.25418001
- Quality Certificate - Lot No.22018951
- Quality Certificate - Lot No.10218951
- Quality Certificate - Lot No.04018952
- Quality Certificate - Lot No.03018951