Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL 自立型スクリューキャップチューブ Oリング付きキャップ 滅菌済み
Product NumberSCT-050-SS-C-S
Axygen® 0.5 mL 自立型 スクリューキャップチューブの最大の特長は、密閉度の高いキャップです。
最大遠心強度は20,000 RCFです スクリューキャップにはOリングが付属し、密閉性の確保と蒸発を防ぎます RNase/DNaseフリー、ノンパイロジェニックです
¥134,000 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | SCT-050-SS-C-S |
| パック入数 | 500 / パック |
| ケース入数 | 4000 / ケース |
| ブランド | Axygen® |
| 容量 | 0.5 mL |
| 使用用途 | マイクロセントリヒュージ |
| トップスタイル | スクリューキャップ |
| 最大RCF | 20000 xg |
| 目盛り | No |
| カラー | クリア |
| キャップスタイル | スクリューキャップ |
| 滅菌 | あり |
| 自立型 | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26726951
- Quality Certificate - Lot No.17526952
- Quality Certificate - Lot No.16226951
- Quality Certificate - Lot No.16126952
- Quality Certificate - Lot No.15926955
- Quality Certificate - Lot No.15226951
- Quality Certificate - Lot No.14826952
- Quality Certificate - Lot No.14426001
- Quality Certificate - Lot No.13226952
- Quality Certificate - Lot No.06426951
- Quality Certificate - Lot No.05926001
- Quality Certificate - Lot No.04226951
- Quality Certificate - Lot No.04126952
- Quality Certificate - Lot No.29625951
- Quality Certificate - Lot No.26225001
- Quality Certificate - Lot No.23925001
- Quality Certificate - Lot No.18825001
- Quality Certificate - Lot No.17725001
- Quality Certificate - Lot No.11925001
- Quality Certificate - Lot No.01925001
- Quality Certificate - Lot No.35824001
- Quality Certificate - Lot No.32024001
- Quality Certificate - Lot No.26924951
- Quality Certificate - Lot No.23924001
- Quality Certificate - Lot No.17724001
- Quality Certificate - Lot No.03924952
- Quality Certificate - Lot No.03924951
- Quality Certificate - Lot No.03124954
- Quality Certificate - Lot No.03124952
- Quality Certificate - Lot No.03124951