Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Assorted Cap Colors, Sterile
Product NumberSCT-200-SS-A-S
Axygen® 2.0 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.
- Will withstand up to 20,000 RCF
- Screw cap contains O-rings to assure efficient sealing and avoid evaporation
- RNase-/DNase-free Nonpyrogenic
Added to Your Shopping Cart
Details
| Product Number | SCT-200-SS-A-S |
| パック入数 | 500 / パック |
| ケース入数 | 4000 / ケース |
| ブランド | Axygen® |
| 容量 | 2 mL |
| 使用用途 | マイクロセントリヒュージ |
| 底の形状 | Self Standing |
| トップスタイル | スクリューキャップ |
| 最大RCF | 20000 xg |
| 目盛り | No |
| Color | Clear |
| Cap Style | Screw cap |
| Cap Color | Assorted |
| Sterile | Yes |
| Self Standing | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26926001
- Quality Certificate - Lot No.24126001
- Quality Certificate - Lot No.21826952
- Quality Certificate - Lot No.16026001
- Quality Certificate - Lot No.14626001
- Quality Certificate - Lot No.08526951
- Quality Certificate - Lot No.08126001
- Quality Certificate - Lot No.07826951
- Quality Certificate - Lot No.36025001
- Quality Certificate - Lot No.33725001
- Quality Certificate - Lot No.33625951
- Quality Certificate - Lot No.27625951
- Quality Certificate - Lot No.25925951
- Quality Certificate - Lot No.23825001
- Quality Certificate - Lot No.18925001
- Quality Certificate - Lot No.17725001
- Quality Certificate - Lot No.16225951
- Quality Certificate - Lot No.16025951
- Quality Certificate - Lot No.15525001
- Quality Certificate - Lot No.11925001
- Quality Certificate - Lot No.11325001
- Quality Certificate - Lot No.09125952
- Quality Certificate - Lot No.05025001
- Quality Certificate - Lot No.01925001
- Quality Certificate - Lot No.36124001
- Quality Certificate - Lot No.33224001
- Quality Certificate - Lot No.25824001
- Quality Certificate - Lot No.24324001
- Quality Certificate - Lot No.23624001
- Quality Certificate - Lot No.17824001