text.skipToContent text.skipToNavigation

Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case

Product NumberST-200-SS

E-mail

Axygen® Self Standing Screw tubes only.

  • Will withstand up to 20,000 RCF
  • RNase-/DNase-free Nonpyrogenic
  • Compatible with freezing temperatures down to -80℃.


¥34,800 per case

Out of Stock

Details
Product Number   ST-200-SS
Qty./Pk   500 / Pk  
Qty./Cs   4000 / Cs  
Brand   Axygen®  
Capacity   2 mL  
Top Style   Screw cap  
Maximum RCF   20000 xg  
Graduations   No  
Color   Clear  
Sterile   Non  
Application   Diagnostics  
Specifications Documents