text.skipToContent text.skipToNavigation

PYREX® Beakers, Low Form, Double Scale, Graduated

E-mail

Beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have an extra large marking spot. The 10 mL size is not graduated.


Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
1000-10-P PYREX ビーカー 10mL(小口パック)   12 / パック     12 / ケース     PYREX®   N/A per case
1000-20-P PYREX Griffin Low Form 20mL Beaker, Graduated, 12/Case N/A per case
Contact Customer Service
1000-30-P PYREX Griffin Low Form 30mL Beaker, Graduated, 12/Case N/A per case
Contact Customer Service