text.skipToContent text.skipToNavigation

PYREX® Beakers, Griffin, Heavy Duty, Graduated

E-mail

Heavy duty beakers specifically designed to offer the best mechanical strength under harsh conditions, such as mechanized washing operations. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate their approximate content. All sizes have an extra large marking spot.

仕様を選択してください。

View Product


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
1003-4L PYREX® Heavy Duty Griffin 4L Beaker, Double Scale, Graduated   1 / Pk     4 / Cs     PYREX®   per case